1700h RxPDO fixed mapping parameter 0x1700
Fixed map for supporting cyclic synchronous position mode on axis 1.
| Sub-Index | Value | Mapped Value |
|---|---|---|
| 0 | 2 | Two PDO entries |
| 1 | 0x60400010 | 6040h – Control Word |
| 2 | 0x607A0020 | 607Ah – Target position |
| Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Highest sub-index supported | 1700h | 0h | Unsigned8 | - | - | Read only | No |
| Mapping entry 1 | 1700h | 1h | Unsigned32 | - | - | Read only | No |
| Mapping entry 2 | 1700h | 2h | Unsigned32 | - | - | Read only | No |





